• Home
  • 7X-7875: Spherical Rod End
7X-7875: Spherical Rod End
+ / - Hover over image to Zoom
Other Views

    7X-7875: Spherical Rod End

    Part Number: 7X-7875
    Brand: Cat
    Retrieving Price.....

    Inch

    UNITS:
    • US
    • Metric
    • Height - C (in): 0, 0.50
    • Length to Pin Hole - A (in): 0, 1.64
    • Rod Diameter (in): 3/8, 0
    • Rod End Diameter - B (in): 1.13, 0
    • Rod End Type: 0, Spherical
    • Unit of Measurement: 0, Inch