• \
  • Home
  • 7Y-4672: Ring - Retaining
7Y-4672: Ring - Retaining
+ / - Hover over image to Zoom
Other Views

    7Y-4672: Ring - Retaining

    Part Number: 7Y-4672
    Brand: Cat
    Retrieving Price.....

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Free Diameter - A (in): 4.81
    • Shape: Rectangular
    • Snap Ring Type: Internal
    • Thickness - B (in): 0.138
    log loaders forestry
    568LL, 330DFMLL

    material handler
    M325D MH M325D L MH

    forestry excavators
    568GF

    underground articulated truck
    AD45B

    wheeled excavator
    M325C MH M330D W330B M325B W345B II

    forest products
    541, 2590, 552, TK741, 551, 541 2 1390, TK752, TK751, TK1051, 552 2

    excavator
    558 385C L 322C, 325D L 330C FM 390F 385C, 329D L 345D, 320B, 325D, 326D2, 326D2 L 336F LN XE 336F L XE 336D2, 330F L 336F LN 324E LN 336D L 324E L 325C L 330D L 330B L 336D2 L 336F, 329D2 L 336F L 325B L 345B, 340F L UHD 336D2 XE 345B L 385B, 330D, 325D MH 340D2 L 324D L 340D L 345C L 320B S 326F L 336D, 320C, 330C L 330B LN 330C LN 322C FM 336E, 329E L 336E L 330D2 324D LN 390D L 336F LNXE 325B LN 324D, 326F, 345B II 330D LN 336E LH 329D LN 336D2 GC 330D MH 390F L 325C, 330C, 336D LN 568 FM 330F, 349D L 323D L 329D2, 336E LN 329E LN 325D FM M325D L MH 326F LN 320B N 345B II MH 325D FM LL 325C FM 336E LNH 336 322B L 336E HVG 324E, 330D FM 352FMHPU 320B L 329D, 330D2 L 336F XE 330 L 340F, 336FMHPU 390D, 329E, 329F L 322B LN 336E H 330F LN 336D2 L XE 568 FM LL 336D2 LXE 340F L LRE 326D L

    wheel excavators
    W345BIIMH

    track excavators
    329D, 385C, 322C, 324D, 320C, 336D2, 330, 330C, 330D, 336DL, 336DOEM, 340D2L, 330DL, 336FLN, 336D2L, 336-07, 330BL, 330CL, 390FL, 329D2L, 385COEM, 325CL, 330B, 320CL, 325CCR, 323DL, 329DL, 336FL, 322CL, 324DL, 390DL, 322BLN, 329DLN, 325BL, 326FL, 336DLOEM, 325DL, 330BLN, 326FLN, 345BIIMH, 330DLOEM, 325DLOEM, 336ELH, 329ELN, 336FXE, 330L, 325L, 322B, 325, 336FLXE, 325B, 330FL, 336D2XE, 336D2LOEM, 340-07