• Home
  • 8B-3768: Yoke-Type Rod End
8B-3768: Yoke-Type Rod End
+ / - Hover over image to Zoom
Other Views

    8B-3768: Yoke-Type Rod End

    Part Number: 8B-3768
    Brand: Cat
    Retrieving Price.....

    Inch

    UNITS:
    • US
    • Metric
    • Clevis Pin (in): 0, 4B-3057
    • Cotter Pin (in): 3B-4607, 0
    • Gap Size - B (in): 7.10, 0
    • Height - C (in): 15.90, 0
    • Length to Pin Hole - A (in): 0, 50.8
    • Nut (in): 5L-4426, 0
    • Rod Diameter (in): 0, 1/4
    • Rod End Type: 0, Yoke-Type
    • Unit of Measurement: 0, Inch
    • Width - D (in): 12.70, 0