• \
  • Home
  • 8C-3229: Internal Snap Ring
8C-3229: Internal Snap Ring
+ / - Hover over image to Zoom
Other Views

    8C-3229: Internal Snap Ring

    Part Number: 8C-3229
    Brand: Cat
    Retrieving Price.....

    Inch, Rectangular

    Cat snap rings are made of tempered carbon steel

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bore Diameter (in): 3.54
    • Free Diameter - A (in): 3.81
    • Shape: Rectangular
    • Snap Ring Type: Internal
    • Thickness - B (in): 0.109
    wheel tractor-scraper
    613G

    track-type tractor
    D6N XL D6N, D5R2 D6N LGP D5R LGP D5R XL D4H, D6N OEM

    backhoe loader
    446B

    articulated dump truck
    735, 725, 730, 730C2 EJ 730C2, 740, 725C2, 725C, 730C

    challenger
    35, 45, 55