8C-3393: Yoke-Type Rod End
+ / - Hover over image to Zoom
Other Views

    8C-3393: Yoke-Type Rod End

    Part Number: 8C-3393
    Brand: Cat
    Retrieving Price.....

    Metric

    UNITS:
    • US
    • Metric
    • Gap Size - B (mm): 12.2
    • Height - C (mm): 24.0
    • Length to Pin Hole - A (mm): 48.0
    • Pins: 8C-3394
    • Retaining Clip: 8T-6903
    • Retaining Pin: 6S-6646
    • Rod Diameter (mm): M12
    • Rod End Type: Yoke-Type
    • Width - D (mm): 24.0
    cold
    PM622, PM620, PM825, PM822, PM820

    uat
    AD22

    lhd
    R2900G, R3000H, R1700G, R1600H

    it
    IT12B