8C-3635: General Service Line, Wet, Starting Battery, Truck Battery
+ / - Hover over image to Zoom
Other Views

    8C-3635: General Service Line, Wet, Starting Battery, Truck Battery

    Part Number: 8C-3635
    Brand: Cat
    Retrieving Price.....

    6 Volt 950 Cold Cranking Amps General Service Line Battery

    Description:
    Cat® Batteries supply your equipment with the necessary energy to operate.

    Attributes:
    1) Industry leading cold cranking amp capability
    2) Maximum vibration resistance
    3) Maintenance free or low maintenance designs are available in wet and dry configurations

    Application:
    Ideal for Cat machine and engine applications

    UNITS:
    • US
    • Metric
    • AMP Hr Cap @ 20 Hrs: 156
    • Application: Starting
    • Battery Type: Wet
    • Cold Cranking Amps (CCA): 950
    • Equipment Type: TRUCK, AGRICULTURAL, INDUSTRIAL
    • Grid Type: Low Antimony Grid Design
    • Group Size: 7D
    • Length (mm): 401
    • Maintenance Type: Low Maintenance
    • Reserve Capacity (Mins): 350
    • Terminal: SAE Posts
    • Voltage (volts): 6
    • Weight - Wet (kg): 27
    • Width (mm): 178
    We currently do not have any equipment model information for this part.