• Home
  • 8C-3638: 12V 24M BCI Battery
8C-3638: 12V 24M BCI Battery
+ / - Hover over image to Zoom
Other Views

    8C-3638: 12V 24M BCI Battery

    Part Number: 8C-3638
    Brand: Cat
    Retrieving Price.....

    12-Volt 24M BCI General Service Line Maintenance-Free Marine Starting Wet Battery

    Description:
    Engineered to accommodate customer needs and provide the right amount of power for less demanding uses, Cat general service line batteries are a consistent and reliable solution for a variety of applications.
    This 12-volt maintenance-free marine starting wet battery offers forged terminal bushings to resist acid seepage and corrosion, full-frame positive grids that provide more current to terminals for starting power output and full-frame negative grids that help eliminate shorts. The high-impact polypropylene casing reduces case flexing and breakage, while flame-arrestor safety vents prevent accidental sparking from entering the battery.
    This battery offers 675 cold cranking amps, 115 reserve capacity minutes and 55 amp hour capacity. As a deep cycle marine starting battery, it provides 812 marine cranking amps. It features dual terminals and silver calcium alloy grids for resistance to high under-hood temperatures.
    Offering similar construction as the Cat Premium High Output line, the General Service Line batteries outperform many other alternative battery lines, offering reliable power without sacrificing quality for price.
    Attributes:
    • 12V General Service Line maintenance-free marine starting wet battery
    • 675 cold cranking amps
    • 800 marine cranking amps
    • 115 reserve capacity minutes
    • 55 amp hour capacity
    • 24M BCI group size
    • Dual terminal capability. SAE taper post and stud terminal configuration

    Applications:
    • Deep-cycle
    • Marine applications

    UNITS:
    • US
    • Metric
    • AMP Hr Cap @ 20 Hrs: 0, 55
    • Application: 0, Marine Starting
    • Battery Type: Wet, 0
    • Cold Cranking Amps (cca): 650
    • Equipment Type: 0, 0, 0, 0, 0, 0, MARINE
    • Grid Type: 0, Silver Calcium Alloy Grid Design
    • Group Size: 24M
    • Length (in): 0, 10.80
    • Maintenance Type: 0, Maintenance Free
    • Reserve Capacity (rc) Mins: 120
    • Terminal: Threaded Stud, 0
    • Volts: 0, 12
    • Width (in): 6.8