• Home
  • 8C-3639: 12V 27M BCI Battery
8C-3639: 12V 27M BCI Battery
+ / - Hover over image to Zoom
Other Views

    8C-3639: 12V 27M BCI Battery

    Part Number: 8C-3639
    Brand: Cat
    Retrieving Price.....

    12-Volt 27M BCI General Service Line Maintenance-Free Marine Starting Wet Battery

    Description:
    Engineered to accommodate customer needs and provide the right amount of power for less demanding uses, Cat general service line batteries are a consistent and reliable solution for a variety of applications.
    This 12-volt maintenance-free marine starting wet battery offers forged terminal bushings to resist acid seepage and corrosion, full-frame positive grids that provide more current to terminals for starting power output and full-frame negative grids that help eliminate shorts. The high-impact polypropylene casing reduces case flexing and breakage, while flame-arrestor safety vents prevent accidental sparking from entering the battery.
    This battery offers 650 cold cranking amps, 150 reserve capacity minutes and 80 amp hour capacity. As a deep cycle marine starting battery, it also provides 781 marine cranking amps. It also features dual stud terminals and deep cycle antimony grids.
    Offering similar construction as the Cat Premium High Output line, the General Service Line batteries outperform many other alternative battery lines, offering reliable power without sacrificing quality for price.
    Attributes:
    • 12V General Service Line maintenance-free marine starting wet battery
    • 650 cold cranking amps
    • 781 marine cranking amps
    • 150 reserve capacity minutes
    • 80 amp hour capacity
    • 27M BCI group size
    • Dual terminal capability. SAE taper post and stud terminal configuration


    Applications:
    • Deep-cycle
    • Marine applications

    UNITS:
    • US
    • Metric
    • AMP Hr Cap @ 20 Hrs: 0, 80
    • Application: 0, Deep Cycle
    • Battery Type: Wet, 0
    • Cold Cranking Amps (cca): 650
    • Equipment Type: 0, 0, 0, 0, 0, 0, MARINE
    • Grid Type: 0, Antimony Grid Design
    • Group Size: 27M
    • Length (in): 12.50, 0
    • Reserve Capacity (rc) Mins: 150
    • Terminal: Threaded Stud, 0
    • Volts: 12, 0
    • Width (in): 6.8