• Home
  • 8C-3640: 8V 8V BCI Battery
8C-3640: 8V 8V BCI Battery
+ / - Hover over image to Zoom
Other Views

    8C-3640: 8V 8V BCI Battery

    Part Number: 8C-3640
    Brand: Cat
    Retrieving Price.....

    8-Volt 8V BCI General Service Line Low Maintenance Marine Starting Battery (Shipped Dry)

    Description:
    Engineered to accommodate customer needs and provide the right amount of power for less demanding uses, Cat general service line batteries are a consistent and reliable solution for a variety of applications.
    This 8-volt maintenance-free marine starting wet battery offers forged terminal bushings to resist acid seepage and corrosion, full-frame positive grids that provide more current to terminals for starting power output and full-frame negative grids that help eliminate shorts. The high-impact polypropylene casing reduces case flexing and breakage, while flame-arrestor safety vents prevent accidental sparking from entering the battery.
    This battery offers 980 cold cranking amps, 350 reserve capacity minutes and 175 amp hour capacity. As a deep cycle marine starting battery, it also provides 1225 marine cranking amps. It also features deep cycle low antimony grids. This battery is shipped dry only.
    Offering similar construction as the Cat Premium High Output line, the General Service Line batteries outperform many other alternative battery lines, offering reliable power without sacrificing quality for price.
    Attributes:
    • 8V General Service Line low maintenance marine starting wet battery
    • 980 cold cranking amps
    • 1225 marine cranking amps
    • 350 reserve capacity minutes
    • 175 amp hour capacity
    • 8V BCI group size
    • Dual terminal capability. SAE taper post and stud terminal configuration


    Applications:
    • Deep-cycle
    • Marine applications
    • Pleasure craft/recreational

    UNITS:
    • US
    • Metric
    • AMP Hr Cap @ 20 Hrs: 0, 175
    • Application: Starting, 0
    • Battery Type: Dry, 0
    • Cold Cranking Amps (cca): 980
    • Equipment Type: 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, MARINE, RECREATIONAL
    • Grid Type: 0, Low Antimony Grid Design
    • Group Size: 0, 8V
    • Length (in): 20.80, 0
    • Maintenance Type: Low Maintenance, 0
    • Nominal Acid To Fill (ltr): 10.9
    • Nominal Acid To Fill (qt): 11.5
    • Reserve Capacity (rc) Mins: 350
    • Terminal: SAE Posts, 0
    • Volts: 0, 8
    • Width (in): 7.3