8C-4878: Piston Wear Ring
+ / - Hover over image to Zoom
Other Views

    8C-4878: Piston Wear Ring

    Part Number: 8C-4878
    Brand: Cat
    Retrieving Price.....

    UNITS:
    • US
    • Metric
    • Inside Diameter - B (+/- 0.08inch) (mm): 260.12
    • Outside Diameter (mm): 266.70
    • Oversize Dim: 0.030
    • Width - A (+/- 0.762 mm) (mm): 69.85
    We currently do not have any equipment model information for this part.