8C-5061: Ring-Retaining
+ / - Hover over image to Zoom
Other Views

    8C-5061: Ring-Retaining

    Part Number: 8C-5061
    Brand: Cat
    Retrieving Price.....

    EXTERNAL RETAINING RING

    Cat snap rings are made of tempered carbon steel

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bore Diameter (in): 0.44
    • Cross Holes: No
    • Free Diameter - A (in): 0.43
    • Material Description: steel retaining ring
    • Notes: Free Diameter: 10.39, Radial Wall: 0, Lug Height: 0, Groove Width : 0.965, Groove Diameter: 10.58, SHAFT_DIA: 11.1
    • Snap Ring Type: External
    • Thickness - B (in): 0.035
    marine products
    3116, 3126

    pipelayer
    561M

    wheel tractor-scraper
    613C II 613C

    paving compactor
    CS-583D, CS-533C, CP-533C, CS-583C, CS-573C, CB-634C, CP-533D, CS-563D CS-531C, CS-563 CS-531D, CP-563D, CS-573D, CS-533D, CS-563C CP-563C, CB-634D, CP-563

    underground articulated truck
    AD30

    motor grader
    120H NA 120H, 135H, 120H ES 135H NA

    forest products
    TK371, 570, TK380, TK370, 574, 550, 533, 539, TK381, 580, 543

    wheel-type loader
    924F, 950F II 962G, 938G, 938F, 928G, 950F, 950G, 960F

    engine - industrial
    3116, 3126, 3114

    articulated dump truck
    735B, 740, D300E II D350E II 725, 740B, D400E II 735 OEM 735, D250E II 730

    engine - truck
    3116, 3114

    challenger
    35, 45, 55

    asphalt paver
    BG-240C, BG-2455C, AP-1055B, AP-1000B, BG-260C, AP-900B, AP-1050B, BG-245C, AP-1050, AP-1000

    integrated toolcarrier
    IT28G, IT62G, IT12B, IT24F, IT38G, IT38F, IT28F

    track-type tractor
    D5M D6M

    wheeled excavator
    M325B M320, M318

    engine - machine
    3116, 3114

    track-type loader
    953C, 963B 963C

    excavator
    320B, 325B LN 322B L 322C FM 322C, 325B L 322B LN 320B N 320B L 320B S

    backhoe loader
    446B, 446D

    combine
    460, 470, 465