8C-6955: Yoke-Type Rod End
+ / - Hover over image to Zoom
Other Views

    8C-6955: Yoke-Type Rod End

    Part Number: 8C-6955
    Brand: Cat
    Retrieving Price.....

    Metric

    UNITS:
    • US
    • Metric
    • Gap Size - B (mm): 10.0
    • Height - C (mm): 20.0
    • Length to Pin Hole - A (mm): 60.0
    • Pins: 8T-5381
    • Retaining Clip: 9R-2807
    • Rod Diameter (mm): M10-LH
    • Rod End Type: Yoke-Type
    • Width - D (mm): 20.0
    bhl
    416B, 416C, 424B HD 426C, 422E, 438C, 446B, 424B, 428D, 430E 416D, 416E 430D, 424D, 420F 416F2 428C, 430F2 436C, 420E 414E, 450E, 430F 420F2 422F2 420D, 446D, 424B2, 450F, 422F, 416F 415F2 428B, 415F2 IL

    wtl
    906H