• \
  • Home
  • 8C-6971: Spherical Rod End
8C-6971: Spherical Rod End
+ / - Hover over image to Zoom
Other Views

    8C-6971: Spherical Rod End

    Part Number: 8C-6971
    Brand: Cat
    Retrieving Price.....

    Cat® Spherical Rod End, Male Shank, (Size 6) (LH) Non-metallic race (Plastic)

    Description:
    Cat® spherical rod ends are manufactured for long service life, minimal maintenance, and high operational reliability. Spherical rod ends to provide a mechanical articulating joint that accommodates oscillation during slow rotation. These joints also accommodate misalignment between the rod end and the attached shaft. Spherical rod ends consist of an eye-shaped head with an integral shank that forms the housing for a spherical bearing. Bearings reduce friction and provide protection between mating parts. They are specifically designed for low to medium speed, high load applications with little to medium side thrust.

    Attributes:
    • Large load capacity.
    • Easy mounting and dismounting.
    • Suitable for heavy static or alternating loads, and shock loads.

    Application:
    Cat spherical rod ends are typically used in rod and linkage assemblies and control groups where strength and flexibility are crucial.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Height - C (in): 0.50
    • Hole Thread Pitch: 24
    • Length to Pin Hole - A (in): 1.96
    • Material Description: steel spherical rod end
    • Notes: Eye Diameter: 9.525, Pivot Angle : 16, Thread Type: External Thd, Hand of Thread: LH
    • Rod Diameter (in): 3/8
    • Rod End Diameter - B (in): 1.13
    • Rod End Type: Spherical
    • Thread Length (in): 30
    marine products
    3616, 3612, 3618

    engine - industrial
    G3606B G3606, G3616, G3612, G3608