8C-7321: Spherical Rod End
+ / - Hover over image to Zoom
Other Views

    8C-7321: Spherical Rod End

    Part Number: 8C-7321
    Brand: Cat
    Retrieving Price.....

    Inch

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Height - C (in): 0.50
    • Length to Pin Hole - A (in): 1.64
    • Rod Diameter (in): 3/8
    • Rod End Diameter - B (in): 1.13
    • Rod End Type: Spherical
    marine products
    3616

    wheel tractor-scraper
    615C, 615C II 611

    engine - generator set
    G3516B, G3520B

    engine - industrial
    G3608, G3612, G3616, G3606B G3606