8C-8842: Hex Head Bolts, Zinc Plated
+ / - Hover over image to Zoom
Other Views

    8C-8842: Hex Head Bolts, Zinc Plated

    Part Number: 8C-8842
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Finish: Zinc Plated
    • Grip Length - 2 (in): 2.25
    • Head Height - 4 (in): 0.58
    • Head Width - 5 (in): 1.13
    • Thread: Coarse Thread UNC
    • Thread Size (in - TPI) (in): 3/4 - 10
    • Total Bolt Length - 3 (in): 4
    3500
    3516C, 3512, 3516BHD

    wheel-type loader
    966D, 966E, 988F II 966F, 988B

    challenger
    VFS70 VFS50

    compactors
    815B

    engine - generator set
    C18, C15, 3512, 3516B

    track type tractors
    D7R, D8N, D6R, D6G, D11R, D7H, D11T, D6RXR, D6RLGP, D6RIIXL, D7RII, D6HIIXR, D6RII, D4HIILGP, D6RXL, D6HIILGP, D8NNSUC, D6HIILS, D6RIILGP, D6HII, D8RLRC, D6RIIXW, D4HIIIXL, D6RXW, D8RII, D6HIIXL, D7RIILGP, D7RLGP, D7RXR, D6HLGP, D3CLGP, D3CIILGP

    wheel tractor scrapers
    657E, 651E, 657EPP, 613CII

    tillage
    TL4 24 TL4 31 TL4 27 TL4 42 TL4 45 TL4 36

    track-type loader
    973C, 973, 963

    engine - industrial
    CPT372

    articulated dump truck
    D350E II D30D, D25D

    telehandler
    RT50, RTC60 RT50SA, RT60

    road reclaimer
    SS-250, RR-250

    motor grader
    160M 3 12M, 160M 2 120H, 140M 3 12M 2 12M 3 AWD 140M 2 120K 2 140M 3 AWD 160M 3 AWD 120K, 12M 3 160K, 14L 120H ES 135H, 120M, 140, 120M 2 120H NA 160M, 140K 2 140M, 135H NA

    articulated trucks
    D350D

    motor graders
    135H, 140K, 12K, 120M, 140M, 120H, 160K, 12M, 160M, 160M3, 12M2AWD, 135HNA, 120M3, 120M3AWD, 120, 120LAWD, 120HNA, 140M3, 12M3, 120M2, 14LAWD, 140M2, 120MAWD, 140M3AWD, 120K2, 12M3AWD, 140K2, 140M2AWD, 160M2, 160MAWD, 160M3AWD, 160M2AWD, 120M2AWD, 140-13AWD, 140-13

    paving compactor
    CS-563 CS-573, CP-563, CS-323 CP-563C, CS-563C CP-323, CS-533, CP-533, CB-434, CS-433B, CP-433B, CS-531

    underground articulated truck
    AD40 AD45, AE40 AE40 II

    wheel tractor-scraper
    657E, TS220, TS180, 623E, TS225, TS185, 623F

    rotary blasthole drills
    MD6200

    earthmoving compactor
    816B

    vibratory single drum smooth
    CS-583, CS-531, CS-563CAW

    petroleum products
    C18

    vibratory single drum pad
    CP-563

    stabilizers/reclaimers
    RR-250B, SS-250B, RM-250C

    work tool
    CVP16, CVP75, CVP110, CVP40

    cold planer
    PM-565, PR-1000, PR-1000C

    wheel loaders
    966F, 988F

    pipelayers
    583R, 572R, 572RII

    cold planers
    PM-201, PM-565B, PR-450C

    track-type skidder
    4P 54H

    wheel dozer
    814B

    track loaders
    973C, 973CLGP

    asphalt pavers
    BG600D, AP-500E, BG-240C, BG-2455D, AP-655C, AP1000E, BG-225C

    asphalt paver
    BG555E, AP-555E AP-1000B, BG-260C, AP-655D, BG-230, AP-1055E 10 FT AP-1050B, 8 FT BG-245C, BG-210B, AP-1000E AP-655C, BG1000E, BG655D, AP-900B, BG-225B, AP-600D, 10-20B, BG-2455C, AP-1050, AP-1055B, AP-800B AP-1000D, BG-225C, BG-230D, BG1055E, AP-650B, BG-260D, AP-800C, AP-1055D, BG500E, BG-2455D, AP-800D, AP-1000, BG-2255C, 8-16B, AP-800

    pipelayer
    572R II

    track-type tractor
    D6R II D6H, D7H, D6R, 8SU 6SU 8 D6H II 6S 7SU D7R II 56 D4H III 57 D11N, D4H, 6A 6 56H 54 D6H XR 4P D7R, D7G, 57H D6H XL D7G2 D8R II 4S D11R, 7 11 D3C, D3C II 7S 8U D11T, 7U D4H XL D8R 4 D8N, 4A 8A D7R XR D3B, 7A 11SU 7S LGP 55, D7R LGP 11U