8C-8843: Hex Head Bolts, Zinc Plated
+ / - Hover over image to Zoom
Other Views

    8C-8843: Hex Head Bolts, Zinc Plated

    Part Number: 8C-8843
    Brand: Cat
    Retrieving Price.....
    Save to List

    Inch

    Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads

    Warning: This product can expose you to chemicals includingLead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Finish: Zinc Plated
    • Grip Length - 2 (in): 2.25
    • Head Height - 4 (in): 0.71
    • Head Width - 5 (in): 1.50
    • Thread: Coarse Thread UNC
    • Thread Size (in - TPI) (in): 1 - 8
    • Total Bolt Length - 3 (in): 4 1/2
    earthmoving compactor
    836

    engineer support tractor
    30/30 DEUCE

    wheel-type loader
    916 988B 972H 966H 926 926E

    engine - generator set
    3516 3512C 3516C 3512B G3516 3516B PMG3516 3516E C32 PM3412 3512 PM3516 3412 G3516C 3412C 3508B 3508 G3516B

    petroleum products
    C175-16 3516C 3512C

    wheel-type skidder
    525 525B

    tillage
    TL4 24 TL4 36 TL4 27 TL4 45 TL4 31 TL4 42

    engine - industrial
    PMG3516 3516C G3512E

    road reclaimer
    RM-300 RM-350B RM-350 SM-350

    cold planer
    PR-450 PR-750B PR-450C

    track-type skidder
    D5HTSK II 4P 527 D4HTSK III 54H 517 D4HTSK II

    paving compactor
    CS-583 CS-573 CS-563 CS-531 CP-563 CB-534B CB-534C CS-533 CB-634 CP-533

    asphalt paver
    AP-655C AP-800B BG-240C BG-2255C AP-1000E BG-225B AP-1055B 10-20B BG-225C 8-16B AP-650B BG-245C AP655F 10 FT BG-2455C 8 FT AP-1000D AP-555E AP-655D BG1055E AP-1055E AP-1000B AP600F AP500F BG600D BG-230D BG500E 10B AP-1050B AP-600D 10-20WB BG1000E AP-500E AP-800C BG655D AP-1000F BG-260D BG-2455D BG555E BG-260C AP-900B AP-800D AP-1055D BG-210B AP-800 BG-230

    integrated toolcarrier
    IT28B IT18B

    drill
    MD6250

    pipelayer
    PL61 PL87 587R PL83 561N 561M 587T 561H

    marine products
    3516C 3508B 3512C 3512B 3516B

    wheel tractor-scraper
    621G 627G 621K 627E 621H 627H 627F 627K 627K LRC

    track-type tractor
    D6R D5N 6A D6H XR D6H D7R LGP 7A D6R II 4 D5H D6M D5M 5P D6N D6T XL D6T 6 D7R II D6R III D7H 6S 7S 56 D10T D6T XW D5R XL 57H 7SU D4H D7R D7E D8R II D7G2 8 5 5S D4H III 4S 8A 6SU 8SU D10R D6R XL 56H D6H XL D7E LGP D8N D6H II D6T LGPPAT 4P D6R STD D10T2 4A D7R XR D4H XL D8R D5H XL 5A D5R LGP D6G2 XL D6T LGP 7U D7G 55 D6T XL PAT D6T XW PAT D8T D5 8U 7 57 54

    load, haul, dump
    R2900 R1700 II R1300G R1300G II