8C-9117: Buffer Seal
+ / - Hover over image to Zoom
Other Views

    8C-9117: Buffer Seal

    Part Number: 8C-9117
    Brand: Cat
    Retrieving Price.....

    Seal Shape: Type B

    Acts as a secondary rod seal and protects the rod from sudden increase in system pressure.

    UNITS:
    • US
    • Metric
    • Groove Diameter - B (+/- 0.005inch) (in): 0.14
    • Groove Width - A (+/- 0.005inch) (in): 2.16
    • Rod Diameter (in): 1.63
    • Seal Shape: Type B
    We currently do not have any equipment model information for this part.