8C-9120: Head Wear Ring
+ / - Hover over image to Zoom
Other Views

    8C-9120: Head Wear Ring

    Part Number: 8C-9120
    Brand: Cat
    Retrieving Price.....

    UNITS:
    • US
    • Metric
    • Groove Diameter - B (+/- 0.001inch) (in): 1.62
    • Groove Width - A (+/- 0.003inch) (in): 0.83
    • Rod Diameter (in): 1.50
    wheel loaders
    930TII