8C-9121: Buffer Seal
+ / - Hover over image to Zoom
Other Views

    8C-9121: Buffer Seal

    Part Number: 8C-9121
    Brand: Cat
    Retrieving Price.....

    Seal Shape: Type B

    Acts as a secondary rod seal and protects the rod from sudden increase in system pressure.

    UNITS:
    • US
    • Metric
    • Groove Diameter - B (+/- 0.127 mm) (mm): 5.59
    • Groove Width - A (+/- 0.127 mm) (mm): 98.83
    • Rod Diameter (mm): 82.55
    • Seal Shape: Type B
    ttt
    D9R, D10R, D10N

    ttl
    973

    wtl
    972G II 966F II 962G, 950F II 970F, 950F, 972G, 950G, 950G II 966G, 966G II 960F, 966F