8C-9124: Buffer Seal
+ / - Hover over image to Zoom
Other Views

    8C-9124: Buffer Seal

    Part Number: 8C-9124
    Brand: Cat
    Retrieving Price.....

    Seal Shape: Type B

    Acts as a secondary rod seal and protects the rod from sudden increase in system pressure.

    UNITS:
    • US
    • Metric
    • Groove Diameter - B (+/- 0.005inch) (in): 0.14
    • Groove Width - A (+/- 0.005inch) (in): 2.53
    • Rod Diameter (in): 2.00
    • Seal Shape: Type B
    forwarders
    554, 574

    track loaders
    953C, 939, 931C, 931BLGP, 931B, 931CII, 931CLGP, 935CII, 935C, 963LGP, 935B, 953B, 931CIILGP

    track excavators
    5080

    compactors
    816B

    motor graders
    120HNA, 12HNA, 140HNA

    track type tractors
    D6MLGP, D6MXL, D5HIIXL, D5H, D3CII, D5HIILGP, D5HII, D5NLGP, D3CLGP, D3C, D4B, D5NXL, D5C, D4CIILGP, D3CIILGP, D4C, D5MLGP, D5MXL, D4CLGP, D3B, D4CII, D3BLGP, D4BLGP

    articulated trucks
    D250E, D300E, D400E, D350E, D350D, D400D, D40D, D300D

    skidders
    D5TSKHII, D4TSKHII, D4TSKHIII

    ag tractors
    75, 65B

    backhoe loaders
    436B, 436II, 428II, 438II, 446, 426II

    wheel loaders
    972G, 966F, 966GII, 966G, 970F, IT24F, 966FII, 966E, IT18F, IT14B

    wheel dozers
    814B

    harvesters
    580, 550, 570