8C-9125: Buffer Seal
+ / - Hover over image to Zoom
Other Views

    8C-9125: Buffer Seal

    Part Number: 8C-9125
    Brand: Cat
    Retrieving Price.....

    Seal Shape: Type B

    Acts as a secondary rod seal and protects the rod from sudden increase in system pressure.

    UNITS:
    • US
    • Metric
    • Groove Diameter - B (+/- 0.005inch) (in): 0.22
    • Groove Width - A (+/- 0.005inch) (in): 2.89
    • Rod Diameter (in): 2.25
    • Seal Shape: Type B
    log loaders forestry
    320BLL

    wheel tractor scrapers
    621HOEM

    skidders
    518FB

    wheel loaders
    910G, 980GII, 988F, 924F, 980G, 980F, IT14B, 910F, 916, IT14F, 980FII, 980C, 918F

    wheel dozers
    834B

    compactors
    825G, 836

    motor graders
    14H

    track type tractors
    D5MLGP, D6MXL, D5MXL, D5HIIXL, D5HIILGP, D6NLGP, D6MLGP, D5HII, D5H, D6NXL