8C-9126: Buffer Seal
+ / - Hover over image to Zoom
Other Views

    8C-9126: Buffer Seal

    Part Number: 8C-9126
    Brand: Cat
    Retrieving Price.....

    Seal Shape: Type B

    Acts as a secondary rod seal and protects the rod from sudden increase in system pressure.

    UNITS:
    • US
    • Metric
    • Groove Diameter - B (+/- 0.005inch) (in): 0.22
    • Groove Width - A (+/- 0.005inch) (in): 3.64
    • Rod Diameter (in): 3.00
    • Seal Shape: Type B
    pipelayers
    578

    track loaders
    953B

    wheel loaders
    950G, 980GII, 950F, IT38F, 962G, 960F, IT38G, 980G, 950FII, IT62G, 950E, 980C, 980FII, 980F

    wheel dozers
    824G

    compactors
    826G

    track excavators
    345BII, 345BIIL, 235B, 235C, 215CLC, 219D, 235D, 219, 345BL, 345B

    track type tractors
    D7RLGP, D6RLGP, D8RLRC, D6RXL, D6HIIXL, D6R, D6RXR, D9R, D7R, D7RXR, D8N, D6HIIXR, D5HIIXL, D6MXL, D9N, D6NXL, D6MLGP, D7RIILGP, D6NLGP, D8NNSUC, D7RII

    articulated trucks
    D250E