8C-9128: Buffer Seal
+ / - Hover over image to Zoom
Other Views

    8C-9128: Buffer Seal

    Part Number: 8C-9128
    Brand: Cat
    Retrieving Price.....

    Seal Shape: Type B

    Acts as a secondary rod seal and protects the rod from sudden increase in system pressure.

    UNITS:
    • US
    • Metric
    • Groove Diameter - B (+/- 0.127 mm) (mm): 5.59
    • Groove Width - A (+/- 0.127 mm) (mm): 111.53
    • Rod Diameter (mm): 95.25
    • Seal Shape: Type B
    ttt
    D11N, D11R