8C-9130: Buffer Seal
+ / - Hover over image to Zoom
Other Views

    8C-9130: Buffer Seal

    Part Number: 8C-9130
    Brand: Cat
    Retrieving Price.....

    Seal Shape: Type B

    Acts as a secondary rod seal and protects the rod from sudden increase in system pressure.

    UNITS:
    • US
    • Metric
    • Groove Diameter - B (+/- 0.127 mm) (mm): 6.35
    • Groove Width - A (+/- 0.127 mm) (mm): 201.80
    • Rod Diameter (mm): 177.80
    • Seal Shape: Type B
    exc
    5130, 5130B, 5230

    wtl
    992D, 992G, 992C