8C-9139: SEAL RING
+ / - Hover over image to Zoom
Other Views

    8C-9139: SEAL RING

    Part Number: 8C-9139
    Brand: Cat
    Retrieving Price.....

    Seal Ring

    Description:
    Rectangular Seals and Rings are circular seals with a rectangular cross-section. The edges may or may not be rounded according to the application needs.

    Attributes:
    Cat® Seals and Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set.

    Dimensions of our Seals and Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

    Applications:
    Rectangular seals and rings are used in a wide variety of sealing applications throughout Cat machines and engines.

    UNITS:
    • US
    • Metric
    • Cross Section Height (mm): 9.4
    • Cross Section Width (mm): 4.5
    • Inside Diameter (mm): 63
    • Material: XNBR - Carboxylated Nitrile
    • Material Description: XNBR has excellent abrasion and cut resistance, and works well in Air, Engine Oil, Diesel Fuel and Coolant applications. It should not be used in applications with continuous shaft revolution.
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    wheel tractor scrapers
    637E, 623E, 621E, 627E, 631E, 623F, 627EPP

    wts
    637E, 623E, 621E, 627E, 631E, 623F, 627EPP