8C-9153: Head Wear Ring
+ / - Hover over image to Zoom
Other Views

    8C-9153: Head Wear Ring

    Part Number: 8C-9153
    Brand: Cat
    Retrieving Price.....

    UNITS:
    • US
    • Metric
    • Groove Diameter - B (+/- 0.0254 mm) (mm): 81.28
    • Groove Width - A (+/- 0.0762 mm) (mm): 30.00
    • Rod Diameter (mm): 76.20
    ttl
    953C