8C-9157: U-Cup Rod Seal
+ / - Hover over image to Zoom
Other Views

    8C-9157: U-Cup Rod Seal

    Part Number: 8C-9157
    Brand: Cat
    Retrieving Price.....

    Seal Shape: Type B

    Designed to replace Chevron Packing which Caterpillar no longer uses. These assemblies combine U-Cup Rod Seals with spacers to fill the original Chevron Packing grooves. Both U-Cup Seal Assemblies and Chevron Packing meet the same functional sealing specifications.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Inside Diameter (in): 11.04
    • Material: NIT
    • Outside Diameter - B (+ 0.002inch, -0.000inch) (in): 11.81
    • Seal Shape: Type B
    • Width - A (+ 0.015inch, -0.000inch) (in): 0.64
    off-highway truck
    784C, 784B