8C-9160: Piston Seal
+ / - Hover over image to Zoom
Other Views

    8C-9160: Piston Seal

    Part Number: 8C-9160
    Brand: Cat
    Retrieving Price.....

    Type 3

    A two-piece seal, consisting of a piston ring and an expander, which prevents oil transfer between the rod end of the cylinder and the cap end. The piston seal is usually made of Teflon, with nylon available for pressure greater than 3000 psi (20,670 kpa). The various shaped expanders are nitrile.

    UNITS:
    • US
    • Metric
    • Bore Diameter (mm): 101.50
    • Groove Diameter - B (+/- 0.0762 mm) (mm): 81.53
    • Groove Width - A (+/- 0.0508 mm) (mm): 4.88
    • Seal Shape: Type 3
    whex
    M318F, M313D

    bhl
    436C, 446D, 416B, 426C, 428B, 428C, 416C, 420D, 442D, 438C, 446B, 428D, 430D, 438D, 416D, 424D, 432D

    lhd
    R1600G, R1700K

    uat
    AD30

    fp
    543, HA870, 533, HA771, TK371, TK381, TK370, TK380, HA871, HA770

    emac
    C9.3

    wktl
    HYDRAULIC

    ttl
    953K, 953D

    track excavators
    375L, 350L, 330CL, 330C, 385BL, 345BL

    track type tractors
    D6MXL, D7RIIXR, D6R, D6RIII, D6RXR, D6RLGP, D6T, D6R2LGP, D7R, D7RII, D6TXL, D6RIILGP, D6RIIIXW, D6NLGP, D6NXL, D7RIILGP, D6HIIXR, D6RIIXW, D6TLGP, D6RXL, D6MLGP, D6T2LGP, D6RII, D7RLGP, D6T2XL, D6HIIXL, D5HIIXL

    wtl
    962H, 938K 980H, 966F II 988G, 930K 970F, 980G II 924F, 938M 928H, 988H, 930M

    underground articulated trucks
    AD30

    underground mining loaders
    R1700G, R1600H

    ttt
    D6T XW D6K2, D6N LGP D6N, D7R II D6T, D5R2 D6H XL D6K2 LGP D6T LGP D6T XL D5H, D6M D6R, D5R XL D7R LGP D6R LGP D6H, D6R III D6K2 XL D6T XL PAT D6T LGPPAT D6R II D7R, D6H XR D6N XL D6T XW PAT D5H XL D7R XR D6R XL D5R LGP

    wtt
    814F, 8A4K 814K, 814F II

    backhoe loaders
    436B

    tskd
    D5HTSK II 527

    mg
    12H NA 140H NA 12H, 140H

    com
    815K, 816K, 815F, 816F, 816F II 815F II

    it
    IT28G

    compactors
    816B, 816F, 816FII, 815F, 815B

    motor graders
    140HNA

    exc
    345B, 330D L 336D L 350, 365C L 385C L 345C L 336E HVG 385B, 330C LN 345B L 345B II 365B, 330C L 365B L 375, 350 L 375 L 385C, 330C, 336D, 330B L 349E L HVG 345C

    defense and federal products
    30/30 DEUCE

    skidders
    555D, 525B, D5TSKHII, 525D, 525C, 527CA

    wheel loaders
    988G, 970F, 950H, 980H, 924F, 966FII, 980GII, 980G, 966F, 988H

    wheel dozers
    814F, 814FII