8C-9189: Buffer Seal
+ / - Hover over image to Zoom
Other Views

    8C-9189: Buffer Seal

    Part Number: 8C-9189
    Brand: Cat
    Retrieving Price.....

    Seal Shape: Type C

    Acts as a secondary rod seal and protects the rod from sudden increase in system pressure.

    UNITS:
    • US
    • Metric
    • Groove Diameter - B (+/- 0.127 mm) (mm): 6.40
    • Groove Width - A (+/- 0.127 mm) (mm): 155.53
    • Rod Diameter (mm): 140.00
    • Seal Shape: Type C
    exc
    350 L 375, 375 L 365B, 365B L

    wktl
    S30, S25, S40, S80, P28, P25, S50, P16, S130, P40