8C-9193: Buffer Seal
+ / - Hover over image to Zoom
Other Views

    8C-9193: Buffer Seal

    Part Number: 8C-9193
    Brand: Cat
    Retrieving Price.....

    Seal Shape: Type C

    Acts as a secondary rod seal and protects the rod from sudden increase in system pressure.

    UNITS:
    • US
    • Metric
    • Groove Diameter - B (+/- 0.005inch) (in): 0.25
    • Groove Width - A (+/- 0.005inch) (in): 6.52
    • Rod Diameter (in): 5.91
    • Seal Shape: Type C
    exc
    5080, 375 L 365B L 375, 365B, 5090B