8C-9227: Cat® GO 80W-90 (1200 L)
+ / - Hover over image to Zoom
Other Views

    8C-9227: Cat® GO 80W-90 (1200 L)

    Part Number: 8C-9227
    Brand: Cat
    Retrieving Price.....

    Cat GO 80W-90 (1200 L)

    Description:
    Cat® GO is a multi-grade gear oil intended for extreme-pressure applications.


    Attributes:
    Cat gear oil provides maximum gear and bearing life, extended track life, reduced wear, a wide functional temperature range, and powerful performance under extreme pressures.


    Recommended Application:

    • Differentials and final drives on Cat Wheel Tractor-Scraper, specific Articulated Trucks, Wheel Excavators, and Backhoe Loaders
    • Cold Planer direct drive transmissions, differentials and final drives
    • Drum bearings on Vibratory Soil Compactors

    UNITS:
    • US
    • Metric
    • Classifications Met: API GL-5
    • SAE: 80W-90
    • Temperature (°F): -4 to +104
    We currently do not have any equipment model information for this part.