• Home
  • 8D-2258: Internal Snap Ring
8D-2258: Internal Snap Ring
+ / - Hover over image to Zoom
Other Views

    8D-2258: Internal Snap Ring

    Part Number: 8D-2258
    Brand: Cat
    Retrieving Price.....

    Inch, Tempered Basic

    Cat snap rings are made of tempered carbon steel

    UNITS:
    • US
    • Metric
    • Bore Diameter(in): 5.50, 0
    • Free Diameter - A(in): 6.07, 0
    • Shape: 0, Tempered Basic
    • Snap Ring Type: Internal, 0
    • Thickness - B (in): 0, 0.125
    • Unit of Measurement: Inch, 0