8D-3428: Serrated Cutting Edge
+ / - Hover over image to Zoom
Other Views

    8D-3428: Serrated Cutting Edge

    Part Number: 8D-3428
    Brand: Cat
    Retrieving Price.....

    Serrated Cutting Edge 19mm

    Offering unparalleled manufacturing precision, Cat® curved serrated cutting edges protect the blade of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

    Cat serrated cutting edges exerts more down pressure to better penetrate the roadway. Both Cat cutting edges and end bits are designed as a balanced system to move more material over a longer period with less downtime. This is accomplished by providing great strength for superior breakage resistance, and by offering maximum wear protection from both bottom and face wear on the cutting edge.

    Manufactured from steel with properties that maintain hardness for long wear life, our durable cutting edges make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

    Attributes
    • Superior rate of Penetration

    Applications
    • 12’ Blades
    • ¾” Bolt Holes
    • Packed gravel, frozen Earth, and ice

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Machine: Motor Grader
    • Material: Through Hardened (DH2)
    • Serration: Serrated
    • Thickness (in): 0.75
    We currently do not have any equipment model information for this part.