Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings8D-8168: Sleeve Bearing (Bushing)
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings8D-8168: Sleeve Bearing (Bushing)
8D-8168: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Product Images
8D-8168: Sleeve Bearing (Bushing)
8D-8168: Sleeve Bearing (Bushing)
8D-8168: Sleeve Bearing (Bushing)
8D-8168: Sleeve Bearing (Bushing)
8D-8168: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8D-8168

Units of Measure

USMetric
Material: Plastic,Composite Self Lubricated,Plastic Plastic,Bearing Composite
Type: Straight Sleeve
Inside Diameter (mm): 64.0
Inside Diameter (in): 2.51
Outside Diameter (mm): 76.0
Outside Diameter (in): 3.0
Overall Length (mm): 64.0
Overall Length (in): 2.5
Internal Groove: NO GREASE HOLE IN BEARING
Description: Nonmetallic Bearing - Self Lubricating
Approximate Outside Diameter (mm): 76.0
Cross Holes: No
Approximate Overall Length (mm): 64.0
External Groove: No
Notes: Radial Holes: No
Approximate Inside Diameter (mm): 64.0
Length (mm): 63.5
View More
Compatible Models for part number 8D-8168

SOIL STABILIZER

SS-250B

ROAD RECLAIMER

RR-250B

STABILIZER MIXER

SM-350

RECLAIMER MIXER

RM-250C RM-350B RM-350

LANDFILL COMPACTOR

836H

MOTOR GRADER

12H NA 12H 12G 18M3 12M 16M3 12K 120H 163H 135H NA 12H ES 120H ES 160 12M 3 12M 2 16 120 14 18 140M 160K 120M 140K 160H 163H NA 120K 160G 140H 140G 160M 2 160M 3 120H NA 160M 140M 3 AWD 14L 140H NA 150 130G 12M 3 AWD 140K 2 160M 3 AWD 120 GC 140M 3 140M 2 140H ES 140 143H 135H 160H NA 140 GC 160H ES 120K 2 120M 2

RIPPER SCARIFIER

140G 12G 130G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced