8E-0400: Roller G
+ / - Hover over image to Zoom
Other Views

    8E-0400: Roller G

    Part Number: 8E-0400
    Brand: Cat
    Retrieving Price.....

    Carrier Roller (Forged)

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:

    • Carrier rollers support and guide the machine on the track and provide track tension support.

    UNITS:
    • US
    • Metric
    • Diameter (mm): 73.1
    • Flange Diameter (mm): 224
    • Height (mm): 73.1
    • Length (mm): 73.1
    • Shaft Diameter (mm): 73.1
    • Tread Diameter (mm): 191
    • Undercarriage Width (mm): 73.1
    ttt
    8U 8A D8N, 8SU 57H 8