• \
  • Home
  • 8E-0464: J Series (side pin) Adapter
8E-0464: J Series (side pin) Adapter
+ / - Hover over image to Zoom
Other Views

    8E-0464: J Series (side pin) Adapter

    Part Number: 8E-0464
    Brand: Cat
    Retrieving Price.....

    J460 Flush Mount Center Side-pin Adapter

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:J460 Flush Mount Center Adapter to fit 50 mm edge with a 22.5 degree bevelAttributes:The larger adapter and optional cover offer greater durability and more wear protection than a traditional two-strap systemRecommended Application:Wheel Loader Bucket. The Cat Flush Mount adapter system is ideal for high-impact, high-abrasion applications

    UNITS:
    • US
    • Metric
    • Abrasion Resistant Material: Standard Option
    • Adapter Size: J460
    • Attachment: Weld-On
    • Machine: Loader
    • Position: Center
    wtl
    988H, 988F, 988B