8E-0849: Sleeve
+ / - Hover over image to Zoom
Other Views

    8E-0849: Sleeve

    Part Number: 8E-0849
    Brand: Cat
    Retrieving Price.....

    Sleeve

    Description:
    Isolation mounts are used to attach and position systems, accommodate displacement, and isolate components from the surrounding structure (vibration, shock, noise).

    Some mount assemblies use loose inner Sleeves that are available separately. These sleeves typically surround a central bolted joint.

    Attributes:
    Cat® Mounting Systems are designed to reduce stress and strain on mounted components to increase their durability and performance life, and to contribute to operator comfort. The entire system (mount design, material selection, placement, hardware, etc.) is optimized and validated to meet specific application requirements.

    Applications:
    Sleeves are a component of many types of isolation mounts.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Inside Diameter (in): 1.42
    • Inside Diameter (mm): 36
    • Mount Type: Sleeve, Sleeve
    • Outside Diameter (in): 1.93
    • Outside Diameter (mm): 49
    • Sleeve Length (in): 3.39
    • Sleeve Length (mm): 86
    integrated toolcarrier
    IT38G II IT38G, IT38H

    paving compactor
    CS-683E, CP-433E, CP-533E, CS-531D, CS-423E, CS-583D, CP-533D, CS-433E, CP-663E, CS-533E, CS-583E, CP-76 CS-563D CS-663E, CS-573E, CS-573D, CS-76 CP-64 CS-533D, CP-563D, CP-74 CS-74 CS-64 CP-563E, CS-563E, CP-573E

    wheel-type loader
    970F, 966F II 938G, 972H, 938H, 938G II 980G, 966F, 966H

    wheel dozer
    824G, 814F, 814F II

    earthmoving compactor
    815F II 816F, 825G, 816F II 826G, 815F