8E-1894: GEAR
+ / - Hover over image to Zoom
Other Views

    8E-1894: GEAR

    Part Number: 8E-1894
    Brand: Cat
    Retrieving Price.....

    Cat® Spur Gear

    Description:
    A spur gear is the most common type of gear and consists of a cylinder or disk with teeth projected straight outward. A spur gear also generally looks the same from either side, since the teeth are straight from one side to the other.


    Attributes:
    Cat gears are machined from carefully selected materials to exacting specifications that match the loads encountered in Cat machines. They are manufactured using special, and in some cases proprietary, heat treat processes — including case carburizing, nitriding, and induction hardening. Cat gears have the industry's highest power density, or the amount of power a gear can transmit relative to its size and are designed with reusability in mind. Consequently, they are more durable and keep your overall machine operating costs down.


    Recommended Application:
    Cat gears are built specific to their application to ensure all drive train parts work and wear together as a system.

    wheel tractor scrapers
    621G, 623F, 627H, 623E, 621KLRC, 627K, 621KOEM, 627G, 627E, 621HOEM, 627EPP, 623K, 621F, 627KLRC, 621K, 623H, 621H, 623G, 627F, 623KLRC, 621KOEMLRC, 621S