8E-2025: ROLLER G
+ / - Hover over image to Zoom
Other Views

    8E-2025: ROLLER G

    Part Number: 8E-2025
    Brand: Cat
    Retrieving Price.....

    Track Roller

    Description:

    • Track rollers support and guide the machine on the track.

    UNITS:
    • US
    • Metric
    • Bolt Size (in): 3/4
    • Bolt Size (mm): 3/4
    • Flange Diameter (in): 10.12
    • Flange Diameter (mm): 257
    • Flange Type: Single Flange
    • Tread Diameter (in): 8.98
    • Tread Diameter (mm): 228
    We currently do not have any equipment model information for this part.