• Home
  • 8E-2144: External Snap Ring
8E-2144: External Snap Ring
+ / - Hover over image to Zoom
Other Views

    8E-2144: External Snap Ring

    Part Number: 8E-2144
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat snap rings are made of tempered carbon steel

    UNITS:
    • US
    • Metric
    • Bore Diameter(in): 0, 2.74
    • Free Diameter - A(in): 2.68, 0
    • Snap Ring Type: External, 0
    • Thickness - B (in): 0, 0.142
    • Unit of Measurement: Inch, 0