8E-2165: J Series (side pin) Adapter
+ / - Hover over image to Zoom
Other Views

    8E-2165: J Series (side pin) Adapter

    Part Number: 8E-2165
    Brand: Cat
    Retrieving Price.....

    J460 Right-hand Side-pin Adapter

    Description:
    J460 Right-hand Adapter to fit 44.5 mm edge with a 22.5 degree bevel

    Attributes:
    Cat® Two-Strap Adapters feature a lower profile than the flush-mount adapter, allowing for more penetration and higher productivity

    Recommended Application:
    Wheel Loader Bucket

    UNITS:
    • US
    • Metric
    • Abrasion Resistant Material: Standard Option
    • Adapter Size: J460
    • Attachment: Weld-On
    • Machine: Loader
    • Position: Right Hand
    exc
    330 L 330

    wtl
    980C