8E-2469: Corner Adapter Left Hand
+ / - Hover over image to Zoom
Other Views

    8E-2469: Corner Adapter Left Hand

    Part Number: 8E-2469
    Brand: Cat
    Retrieving Price.....

    J460 Two Strap Adapter Corner Left Hand Bolt-on

    Offering unparalleled manufacturing precision, Cat® J Series adapters protect the buckets of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

    Cat® corner guard adapters provide superior corner protection with all of the additional penetration benefits of bucket teeth.

    Cast from steel with properties that maintain hardness for long wear life, our durable adapters make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

    Attributes:
    • J460 Left-hand Bolt-on Corner Adapter to fit a 38 mm side bar


    Applications:
    • Wheel Loader Buckets

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    • Abrasion Resistant Material: Standard Option
    • Adapter Size: J460
    • Attachment: Bolt-On
    • Machine: Loader
    • Position: Left Hand
    wheel-type loader
    988G, 980F, 980F II 980C, 988H, 988F II 988B, 988F