8E-3464: J Series (side pin) Adapter
+ / - Hover over image to Zoom
Other Views

    8E-3464: J Series (side pin) Adapter

    Part Number: 8E-3464
    Brand: Cat
    Retrieving Price.....

    J460 Center Side-pin Adapter

    Description:
    J460 Center Adapter to fit 50 mm edge with a 22.5 degree bevel

    Attributes:
    Cat® Two-Strap Adapters feature a lower profile than the flush-mount adapter, allowing for more penetration and higher productivity

    Recommended Application:
    Wheel Loader Bucket

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Abrasion Resistant Material: Standard Option
    • Adapter Size: J460
    • Attachment: Weld-On
    • Machine: Loader
    • Position: Center
    wheel-type loader
    988F II 988B, 988F