8E-3468: J Series (side pin) Adapter
+ / - Hover over image to Zoom
Other Views

    8E-3468: J Series (side pin) Adapter

    Part Number: 8E-3468
    Brand: Cat
    Retrieving Price.....

    J460 Right-hand Bolt-on Corner Side-pin Adapter

    Description:
    J460 Right-hand Bolt-on Corner Adapter to fit a 50 mm edge with a 22.5 degree bevel

    Attributes:
    Cat® corner adapters provide superior corner protection with all of the additional penetration benefits of bucket teeth

    Recommended Application:
    Wheel Loader Bucket

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Abrasion Resistant Material: Standard Option
    • Adapter Size: J460
    • Attachment: Bolt-On
    • Machine: Loader
    • Position: Right Hand
    We currently do not have any equipment model information for this part.