8E-3469: J Series (side pin) Adapter
+ / - Hover over image to Zoom
Other Views

    8E-3469: J Series (side pin) Adapter

    Part Number: 8E-3469
    Brand: Cat
    Retrieving Price.....

    J460 Left-hand Bolt-on Corner Side-pin Adapter

    Description:
    J460 Left-hand Bolt-on Corner Adapter to fit a 50 mm edge with a 22.5 degree bevel

    Attributes:
    Cat® corner adapters provide superior corner protection with all of the additional penetration benefits of bucket teeth

    Recommended Application:
    Wheel Loader Bucket

    UNITS:
    • US
    • Metric
    • Abrasion Resistant Material: Standard Option
    • Adapter Size: J460
    • Attachment: Bolt-On
    • Machine: Loader
    • Position: Left Hand
    We currently do not have any equipment model information for this part.