8E-4235: BOGIE A
+ / - Hover over image to Zoom
Other Views

    8E-4235: BOGIE A

    Part Number: 8E-4235
    Brand: Cat
    Retrieving Price.....

    Bogie Assembly (Front)

    Description:

    • Bogie assemblies are part of the suspended undercarriage design on D8 — D11 track-type tractors. They absorb impact loads and reduce shock loads transferred to the undercarriage by up to 50 percent in uneven terrain.

    UNITS:
    • US
    • Metric
    • Height (mm): 406.4
    • Length (mm): 820.4
    • Undercarriage Width (mm): 510.5
    pipe
    578