8E-4273: Pin
+ / - Hover over image to Zoom
Other Views

    8E-4273: Pin

    Part Number: 8E-4273
    Brand: Cat
    Retrieving Price.....

    Sealed Track Pin Master

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:

    • Track pin masters, along with the bushings, hold the track links together. The pin acts as a hinge at an adjoining bushing.


    Attributes:

    • Sealed track has contact between the internal pin and bushing causing wear to begin immediately because of the friction between the two parts. This results in a significant increase of internal wear life of the link assembly. Grease Lubricated Track link assemblies are direct replacements for sealed link assemblies on Cat Hydraulic Excavator models.

    Looking for a Classic Part Option?

    Consider a Cat® Classic part - a low-cost repair alternative that minimizes the risk associated with aftermarket parts
    Brand: Cat
    Classic™ Track Pin Master
    UNITS:
    • US
    • Metric
    • Diameter (mm): 47.6
    • Length (mm): 249.2
    exc
    345B II 345B, 345B L

    ttl
    973C, 973D