8E-4328: LINK A
+ / - Hover over image to Zoom
Other Views

    8E-4328: LINK A

    Part Number: 8E-4328
    Brand: Cat
    Retrieving Price.....

    Sealed and Lubricated Link Assembly

    Description:

    • Link assemblies, driven by the sprocket and final drive, provide support for the machine weight, a rail for the machine to run on, and a place for the shoes to attach.


    Attributes:

    • Cat® Sealed and Lubricated Track (SALT) seals lubricant into your undercarriage system and keeps abrasives out. It eliminates internal pin and bushing wear to reduce maintenance costs and downtime, while increasing service life and serviceability. SALT offers a universal undercarriage configuration for a wide range of underfoot conditions when coupled with a track design that matches your machine and operating environment.

    UNITS:
    • US
    • Metric
    • Bolt Size (mm): 3/4
    • Number of Track Sections: 45
    • Track Pitch (mm): 203.2
    ttt
    D6H, 6SU 6S 6A 6 56H D6H XL