8E-4343: BRG IDLER
+ / - Hover over image to Zoom
Other Views

    8E-4343: BRG IDLER

    Part Number: 8E-4343
    Brand: Cat
    Retrieving Price.....

    Track Roller and Idler Bushing (Bronze Backed)

    Description:

    • Bronze backed track roller and idler bushings provide a large surface area for better load distribution within the carrier roller. The inner diameter surface is polished to a smooth finish, and the soft bronze coating in the bearing absorbs any small foreign particles before they can damage the shaft and seals.

    UNITS:
    • US
    • Metric
    • Diameter (mm): 147.5
    • Shaft Diameter (mm): 104.9
    • Undercarriage Width (mm): 86
    exc
    350, 350 L

    fp
    345C