8E-4345: IDLER A
+ / - Hover over image to Zoom
Other Views

    8E-4345: IDLER A

    Part Number: 8E-4345
    Brand: Cat
    Retrieving Price.....

    Idler (Fabricated)

    Description:

    • Idlers guide the track in and out of the track rollers. They intermittently support the machine's weight and provide a way to control track slack and tension.

    UNITS:
    • US
    • Metric
    • Diameter (mm): 738
    • Flange Diameter (mm): 738
    • Flange Type: Center Flange
    • Tread Diameter (mm): 690
    • Undercarriage Width (mm): 247.7
    exc
    350, 350 L